Quantity | Unit price |
---|---|
1000 - 4999 | $0.1603 |
5000 - 9999 | $0.1443 |
10000 - 24999 | $0.1298 |
25000 - 49999 | $0.1169 |
50000 + | $0.1052 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.190 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.250 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Maximum Panel Thickness | 4.8 mm |
Maximum Panel Thickness | 0.188 in |
Panel Thickness Range | 4.8 mm |
Panel Thickness Range | 0.188 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Plug in; Adhesive Mount |
Material Flammability Standard | UL94 V-2 |
Brand | Micro Plastics |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue