Quantity | Unit price |
---|---|
100 - 999 | $0.9027 |
1000 - 4999 | $0.512 |
5000 - 9999 | $0.4053 |
10000 - 24999 | $0.3491 |
25000 - 49999 | $0.3297 |
50000 + | $0.2968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 2.5 - 3.6 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.142 in |
Hole Diameter | 3.6 mm |
Hole Diameter | 0.140 in |
Maximum Compatible Cable Tie Width | 3.6 mm |
Maximum Compatible Cable Tie Width | 0.142 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Overall Height | 6.1 mm |
Overall Height | 0.240 in |
Overall Length | 19.1 mm |
Overall Length | 0.750 in |
Overall Width | 19.1 mm |
Overall Width | 0.750 in |
Base Material | Rubber-Based Adhesive |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon;Rubber Adhesive |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue