Quantity | Unit price |
---|---|
1 - 4 | $359.94 |
5 - 9 | $342.53 |
10 - 14 | $325.11 |
15 - 19 | $305.47 |
20 + | $287.93 |
Cable Tie Tensile Strength Range | 450.00 - 1130.00 N |
---|---|
Cable Tie Tensile Strength Range | 101.164 - 254.034 lbf |
Compatible Cable Tie Width Range | 4.6 - 7.9 mm |
Compatible Cable Tie Width Range | 0.181 - 0.311 in |
Maximum Cable Tie Tensile Strength | 1130.00 N |
Maximum Cable Tie Tensile Strength | 254.034 lbf |
Maximum Compatible Cable Tie Width | 7.9 mm |
Maximum Compatible Cable Tie Width | 0.311 in |
Minimum Cable Tie Tensile Strength | 450.00 N |
Minimum Cable Tie Tensile Strength | 101.164 lbf |
Color | Black |
For Use With | Stainless Steel Locking Ties |
Minimum Compatible Cable Tie Width | 4.6 mm |
Minimum Compatible Cable Tie Width | 0.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue