Quantity | Unit price |
---|---|
1000 - 9999 | $0.2417 |
10000 - 24999 | $0.2175 |
25000 + | $0.1957 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 22 mm |
---|---|
Base Length | 0.865 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Compatible Cable Diameter Range | 6.4 mm |
Compatible Cable Diameter Range | 0.250 in |
Maximum Compatible Cable Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 0.250 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 8.7 mm |
Overall Height | 0.343 in |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue