Quantity | Unit price |
---|---|
100 - 999 | $0.4529 |
1000 - 1999 | $0.3425 |
2000 - 2999 | $0.3262 |
3000 - 3999 | $0.3079 |
4000 - 9999 | $0.2891 |
10000 + | $0.2545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 34.8 mm |
---|---|
Base Length | 1.37 in |
Base Width | 16.5 mm |
Base Width | 0.65 in |
Hole Diameter | 5.3 mm |
Hole Diameter | 0.209 in |
Maximum Compatible Cable Diameter | 12 mm |
Maximum Compatible Cable Diameter | 0.472 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue