Quantity | Unit price |
---|---|
100 - 999 | $0.5486 |
1000 - 1999 | $0.4159 |
2000 - 2999 | $0.3935 |
3000 - 3999 | $0.3731 |
4000 - 9999 | $0.3477 |
10000 + | $0.3075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25 mm |
---|---|
Base Length | 0.984 in |
Base Width | 20 mm |
Base Width | 0.787 in |
Maximum Compatible Cable Diameter | 7 mm |
Maximum Compatible Cable Diameter | 0.276 in |
Minimum Compatible Cable Diameter | 6 mm |
Minimum Compatible Cable Diameter | 0.236 in |
Color | Gray |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | N/A |
Style | 1 |
Type | Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue