Menu Search

Cable Clamps - Adhesive Mount, Aluminum, 1 Arm

In stock

Cable Clamps are quick and easy to install thanks to their strong adhesive mount. Ideal for securing lightweight cables, wires and cords. The clamps have a flexible arm that bends around a bundle, which makes them lighter but also durable.

This type of cable clamp is low profile and usually takes up little space.

  • Colour: Aluminium.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Color Maximum Compatible Cable Diameter View
$0.2509 - $0.301 6200 In stock
Silver
0.374 in
$0.2101 - $0.2521 3750 In stock
Silver
0.236 in
Cable Clamp Adhesive 9.5 mm Aluminium Silver

RAK-2

Price Range
$0.301 - $0.2509

Stock Levels
6200 In stock
Attributes
  • Base Length
    0.642 in
  • Base Width
    0.76 in
  • Base Material
    Acrylic-Based Adhesive
  • Color
    Silver
  • Full Material
    Aluminum
Cable Clamp Adhesive 6.0 mm Aluminium Silver

RAK-1

Price Range
$0.2521 - $0.2101

Stock Levels
3750 In stock
Attributes
  • Base Length
    0.445 in
  • Base Width
    0.673 in
  • Base Material
    Acrylic-Based Adhesive
  • Color
    Silver
  • Full Material
    Aluminum