Quantity | Unit price |
---|---|
500 - 9999 | $0.613 |
10000 - 24999 | $0.377 |
25000 + | $0.3481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic-Based Adhesive |
---|---|
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Base Length | 14.1 mm |
Base Length | 0.555 in |
Base Width | 19.6 mm |
Base Width | 0.772 in |
Overall Height | 8.4 mm |
Overall Height | 0.331 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue