Quantity | Unit price |
---|---|
1 - 59 | $13.2154 |
60 - 119 | $6.6002 |
120 - 599 | $2.6493 |
600 - 5999 | $1.1747 |
6000 - 11999 | $1.1157 |
12000 + | $1.0568 |
Compatible Nominal Pipe Size | 63.5 mm |
---|---|
Compatible Nominal Pipe Size | 2.500 in |
Color | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue