Quantity | Unit price |
---|---|
1 - 4 | $29.2163 |
5 - 9 | $24.3418 |
10 - 49 | $19.4674 |
50 - 99 | $19.0737 |
100 - 249 | $18.4684 |
250 - 499 | $17.5601 |
500 + | $16.5004 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Outside Diameter | 914.4 mm |
Outside Diameter | 36.000 in |
Bolt Circle Diameter | 774.7 mm |
Bolt Circle Diameter | 30.500 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue