Quantity | Unit price |
---|---|
1 - 4 | $7.9324 |
5 - 9 | $6.6002 |
10 - 49 | $5.2831 |
50 - 99 | $5.1773 |
100 - 249 | $5.0107 |
250 - 499 | $4.7534 |
500 + | $4.4808 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 546.1 mm |
Outside Diameter | 21.500 in |
Bolt Circle Diameter | 469.9 mm |
Bolt Circle Diameter | 18.500 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue