Quantity | Unit price |
---|---|
1 - 11 | $8.2548 |
12 - 24 | $6.1915 |
25 - 124 | $4.1267 |
125 - 249 | $4.0448 |
250 + | $3.9208 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 300 |
Outside Diameter | 440.0 mm |
Outside Diameter | 17.323 in |
Bolt Circle Diameter | 395.0 mm |
Bolt Circle Diameter | 15.551 in |
Bolt Hole Size | 22.0 mm |
Bolt Hole Size | 0.866 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue