Quantity | Unit price |
---|---|
1 - 62 | $1.5293 |
63 - 124 | $1.091 |
125 - 249 | $0.7632 |
250 - 499 | $0.5456 |
500 - 2499 | $0.4368 |
2500 - 4999 | $0.415 |
5000 - 7499 | $0.3917 |
7500 + | $0.3713 |
Distance Across Flats | 35.7 mm |
---|---|
Distance Across Flats | 1.406 in |
Color | White |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue