Quantity | Unit price |
---|---|
1 - 312 | $0.4414 |
313 - 624 | $0.3777 |
625 - 1249 | $0.3156 |
1250 - 2499 | $0.2192 |
2500 - 4999 | $0.1571 |
5000 - 24999 | $0.1258 |
25000 - 49999 | $0.1198 |
50000 + | $0.1134 |
Distance Across Flats | 12.8 mm |
---|---|
Distance Across Flats | 0.504 in |
Color | White |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue