Quantity | Unit price |
---|---|
1 - 312 | $0.2938 |
313 - 624 | $0.2518 |
625 - 1249 | $0.2099 |
1250 - 2499 | $0.1466 |
2500 - 4999 | $0.1048 |
5000 - 24999 | $0.0839 |
25000 - 49999 | $0.0797 |
50000 + | $0.0754 |
Distance Across Flats | 9.8 mm |
---|---|
Distance Across Flats | 0.386 in |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue