Quantity | Unit price |
---|---|
1 - 124 | $0.8378 |
125 - 249 | $0.5968 |
250 - 499 | $0.4181 |
500 - 999 | $0.2984 |
1000 - 4999 | $0.2393 |
5000 - 9999 | $0.227 |
10000 - 14999 | $0.2144 |
15000 + | $0.2047 |
Compatible Bolt Size | 15.9 mm |
---|---|
Compatible Bolt Size | 0.625 in |
Distance Across Flats | 23.8 mm |
Distance Across Flats | 0.937 in |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue