Quantity | Unit price |
---|---|
1 - 99 | $0.2841 |
100 - 249 | $0.2028 |
250 - 499 | $0.1424 |
500 - 999 | $0.102 |
1000 - 3999 | $0.0815 |
4000 - 7999 | $0.0775 |
8000 - 11999 | $0.0734 |
12000 + | $0.0694 |
Distance Across Flats | 7.8 mm |
---|---|
Distance Across Flats | 0.306 in |
Color | White |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue