Quantity | Unit price |
---|---|
1 - 249 | $7.902 |
250 - 499 | $3.5877 |
500 - 999 | $2.5129 |
1000 - 4999 | $1.4351 |
5000 - 9999 | $1.3624 |
10000 + | $1.2914 |
Hole Type | Round |
---|---|
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Color | Black |
Compatible Hole Diameter | 45.0 mm |
Compatible Hole Diameter | 1.772 in |
Mounting Hole Diameter | 45 mm |
Mounting Hole Diameter | 1.772 in |
Overall Thickness | 13 mm |
Overall Thickness | 0.511 in |
Length Under Head | 8 mm |
Length Under Head | 0.314 in |
Head Height | 5 mm |
Head Height | 0.196 in |
Panel Thickness Range | 0.8 - 2 mm |
Panel Thickness Range | 0.032 - 0.079 in |
Operating Temperature Range | -40 - 135 °C |
Operating Temperature Range | -40 - 275 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue