Quantity | Unit price |
---|---|
500 - 9999 | $0.9611 |
10000 - 24999 | $0.3941 |
25000 + | $0.3613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 31.8 mm |
---|---|
Overall Diameter | 1.252 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Compatible Hole Diameter Range | 15.4 - 16.2 mm |
Compatible Hole Diameter Range | 0.606 - 0.638 in |
Panel Thickness Range | 1.0 - 2.0 mm |
Panel Thickness Range | 0.039 - 0.079 in |
Cable Size | M16/PG9 |
Color | Black |
Full Material | Silicone |
Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue