Quantity | Unit price |
---|---|
1 - 249 | $5.0258 |
250 - 499 | $2.3009 |
500 - 999 | $1.6048 |
1000 - 2999 | $0.9174 |
3000 - 5999 | $0.8235 |
6000 + | $0.7781 |
Overall Diameter | 57.5 mm |
---|---|
Overall Diameter | 2.264 in |
Overall Height | 12.4 mm |
Overall Height | 0.488 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Thermoplastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue