Quantity | Unit price |
---|---|
1 - 499 | $3.7997 |
500 - 999 | $1.7257 |
1000 - 1999 | $1.2126 |
2000 - 9999 | $0.6919 |
10000 - 19999 | $0.6222 |
20000 + | $0.5889 |
Overall Diameter | 38.2 mm |
---|---|
Overall Diameter | 1.504 in |
Overall Height | 7.5 mm |
Overall Height | 0.295 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Thermoplastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue