Quantity | Unit price |
---|---|
1 - 749 | $2.4676 |
750 - 1499 | $1.1218 |
1500 - 2999 | $0.7842 |
3000 - 14999 | $0.4481 |
15000 - 29999 | $0.4042 |
30000 + | $0.38 |
Overall Diameter | 32 mm |
---|---|
Overall Diameter | 1.260 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Thermoplastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue