Quantity | Unit price |
---|---|
1 - 499 | $3.2245 |
500 - 999 | $1.4654 |
1000 - 1999 | $1.0249 |
2000 - 9999 | $0.5875 |
10000 - 19999 | $0.5268 |
20000 + | $0.4981 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 38.2 mm |
---|---|
Overall Diameter | 1.504 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue