Quantity | Unit price |
---|---|
1 - 749 | $1.7257 |
750 - 1499 | $0.7886 |
1500 - 2999 | $0.5527 |
3000 - 14999 | $0.3164 |
15000 - 29999 | $0.2832 |
30000 + | $0.268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 28.5 mm |
---|---|
Overall Diameter | 1.122 in |
Overall Height | 7.5 mm |
Overall Height | 0.295 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue