Quantity | Unit price |
---|---|
1 - 44 | $2.00 |
45 - 112 | $1.80 |
113 - 224 | $1.53 |
225 - 449 | $1.22 |
450 + | $0.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 15.7 mm |
---|---|
Base Diameter | 0.618 in |
Knob Diameter | 31.8 mm |
Knob Diameter | 1.252 in |
Knob Height | 29.2 mm |
Knob Height | 1.15 in |
Thread Size | M8 X 1.25 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue