Quantity | Unit price |
---|---|
1 - 24 | $2.18 |
25 - 62 | $1.96 |
63 - 124 | $1.66 |
125 - 249 | $1.33 |
250 + | $1.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 38.1 mm |
Knob Diameter | 1.5 in |
Knob Height | 35.1 mm |
Knob Height | 1.382 in |
Shaft Length | 16.0 mm |
Shaft Length | 0.63 in |
Shaft Center to End Width | 16.0 mm |
Shaft Center to End Width | 0.63 in |
Thread Size | M8/M10 |
Finish | No Finish |
Insert Type | Self Tapping Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue