Quantity | Unit price |
---|---|
1 - 19 | $6.05 |
20 - 49 | $5.44 |
50 - 99 | $4.62 |
100 - 199 | $3.70 |
200 + | $2.77 |
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.750 in |
Knob Diameter | 40.9 mm |
Knob Diameter | 1.610 in |
Knob Height | 38.6 mm |
Knob Height | 1.520 in |
Thread Size | 5/16-18 |
Finish | Yellow Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue