Quantity | Unit price |
---|---|
250 - 9999 | $0.4031 |
10000 - 24999 | $0.3663 |
25000 + | $0.3359 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 15.7 mm |
---|---|
Base Length | 0.618 in |
Base Width | 18.8 mm |
Base Width | 0.74 in |
Compatible Cable Diameter Range | 9.5 mm |
Compatible Cable Diameter Range | 0.374 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.374 in |
Adjustability | Adjustable |
Base Material | Polyurethane |
Material | Aluminum |
Mounting Method | Adhesive |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue