Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 14.3 mm |
---|---|
Approximate Cable Holding Diameter | 0.563 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Head Diameter | 23.4 mm |
Head Diameter | 0.921 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Full Material | Polyamide 6.6 |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Open/Closed |
Special Features | Heat-Stabilized |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue