Quantity | Unit price |
---|---|
500 - 4999 | $0.2625 |
5000 - 9999 | $0.2363 |
10000 - 24999 | $0.2126 |
25000 + | $0.1914 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.252 in |
Head Diameter | 34.5 mm |
Head Diameter | 1.358 in |
Inside Diameter Range | 22.2 mm |
Inside Diameter Range | 0.874 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Operating Temperature Range | 105 °C |
Operating Temperature Range | 221 °F |
Full Material | Heat-Stabilized Nylon |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue