Quantity | Unit price |
---|---|
1 - 399 | $12.5646 |
400 - 1999 | $5.586 |
2000 + | $5.2984 |
Compatible Flange Height | 17.5 mm |
---|---|
Compatible Flange Height | 0.689 in |
Inside Diameter | 124 mm |
Inside Diameter | 4.881 in |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue