Quantity | Unit price |
---|---|
1 - 24 | $48.8351 |
25 - 124 | $21.7079 |
125 + | $20.618 |
Compatible Flange Height | 36.5 mm |
---|---|
Compatible Flange Height | 1.437 in |
Inside Diameter | 317.5 mm |
Inside Diameter | 12.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue