Quantity | Unit price |
---|---|
1 - 9 | $12.19 |
10 + | $11.28 |
Leaf Thickness | 9.0 mm |
---|---|
Leaf Thickness | 0.354 in |
Mounting Hole Diameter | 5.5 mm |
Mounting Hole Diameter | 0.217 in |
Overall Length | 52.0 mm |
Overall Length | 2.047 in |
Overall Thickness | 18.0 mm |
Overall Thickness | 0.709 in |
Overall Width | 57.0 mm |
Overall Width | 2.244 in |
Color | Black |
Hinge Type | Index Hinge |
Includes | Fasteners not included |
Material | Nylon |
Mounting Hole Shape | Recessed Through-Hole |
Maximum Rotation | 150 |
Mount Style | Surface Mount |
Number of Mounting Holes | 4 |
Pin Material | Nylon |
Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue