Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 139.7 mm | 5.500 in ; ANSI 3-1/2

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR3-1/2A

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $6.8576
25 - 49 $5.3287
50 - 249 $3.0579
250 - 499 $2.9821
500 - 749 $2.8914
750 - 999 $2.7551
1000 - 1999 $2.5887
2000 + $2.4407
Standard pack: 50

Order any quantity

Total price:

$6.86

1 x $6.8576

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) ANSI 3-1/2
Full Material Polyethylene
Material PE
Outside Diameter 5.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us