Quantity | Unit price |
---|---|
1000 - 9999 | $0.5164 |
10000 - 24999 | $0.4694 |
25000 + | $0.4304 |
Base Length | 37.3 mm |
---|---|
Base Length | 1.469 in |
Base Width | 15.9 mm |
Base Width | 0.625 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 10.7 mm |
Overall Height | 0.422 in |
Base Material | Acrylic-Based Adhesive |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue