Quantity | Unit price |
---|---|
100 - 9999 | $1.3765 |
10000 - 24999 | $0.7433 |
25000 + | $0.6862 |
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 25.4 mm |
Base Width | 1.000 in |
Maximum Compatible Cable Diameter | 19.1 mm |
Maximum Compatible Cable Diameter | 0.750 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Base Material | Acrylic-Based Adhesive |
Color | Gray |
Full Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | N/A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue