Quantity | Unit price |
---|---|
200 - 399 | $4.2582 |
400 - 799 | $3.1936 |
800 - 1599 | $3.0058 |
1600 - 3199 | $2.555 |
3200 - 6399 | $2.044 |
6400 + | $1.7034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Gray |
---|---|
Fitting Style | Adhesive |
Full Material | Polytetrafluoroethylene;Polyethylene |
Head Shape | Round |
Material | PTFE;PE |
Insert Height | 6.4 mm |
Insert Height | 0.252 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue