Menu Search

Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 19.1 mm | 3/4 in ; Class Pressure Rating (All) 150 ; Outside Diameter 98.4 mm | 3.874 in

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-3/4A

109 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.1799
25 - 49 $1.6955
50 - 249 $0.972
250 - 499 $0.9522
500 - 749 $0.9234
750 - 999 $0.875
1000 + $0.8251
Standard pack: 50

Order in multiple of 5

Total price:

$2.18

1 x $2.1799

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 3.874 in
Compatible Nominal Pipe Size 0.752 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us