Quantity | Unit price |
---|---|
10 - 49 | $30.942 |
50 - 99 | $30.3214 |
100 - 149 | $29.398 |
150 - 199 | $27.8539 |
200 - 399 | $26.3402 |
400 + | $24.8263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Outside Diameter | 698.5 mm |
Outside Diameter | 27.5 in |
Compatible Nominal Pipe Size | 508 mm |
Compatible Nominal Pipe Size | 20 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue