Menu Search

Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 31.8 mm | 1.252 in ; Class Pressure Rating (All) 150 ; Outside Diameter 117.5 mm | 4.626 in

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-1-1/4A

130 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.4827
25 - 49 $1.9377
50 - 249 $1.105
250 - 499 $1.0838
500 - 749 $1.0506
750 - 999 $0.9961
1000 + $0.9387
Standard pack: 50

Order in multiple of 5

Total price:

$2.48

1 x $2.4827

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 4.626 in
Compatible Nominal Pipe Size 1.252 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us