Menu Search

Quarter Turn Latches - Spring/IP66

In stock

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
167 results
Product SKUs information
Item Code Price range Availability Maximum Grip Handle Type Locking Type Material Finish Adjustable Key Type View
5.0243 USD - 5.5669 USD In production
8.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
5.0243 USD - 5.5669 USD In production
14.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Triangle Key
5.0243 USD - 5.5669 USD In production
28.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
5.0243 USD - 5.5669 USD In production
8.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
4.1721 USD - 4.6229 USD 30 In stock
14.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
3.0 mm Double Bit Key
4.1721 USD - 4.6229 USD In production
18.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
5.0 mm Double Bit Key
4.1721 USD - 4.6229 USD In production
26.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
8.0 mm Square Key
4.1721 USD - 4.6229 USD In production
28.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
8.0 mm Triangle Key
5.0243 USD - 5.5669 USD In production
28.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
5.0243 USD - 5.5669 USD In production
8.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
5.0243 USD - 5.5669 USD In production
14.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
Slotted Key
5.0243 USD - 5.5669 USD In production
18.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
4.1721 USD - 4.6229 USD In production
26.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
3.0 mm Double Bit Key
4.1721 USD - 4.6229 USD In production
28.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
5.0 mm Double Bit Key
4.1721 USD - 4.6229 USD 1 In stock
8.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
8.0 mm Triangle Key
4.1721 USD - 4.6229 USD In production
14.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Slotted Key
5.0243 USD - 5.5669 USD In production
28.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Square Key
5.0243 USD - 5.5669 USD In production
8.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Black Powder Coated
Slotted Key
5.0243 USD - 5.5669 USD In production
14.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
4.1721 USD - 4.6229 USD 30 In stock
18.5 mm
Quarter Turn Handle
Die Cast Zinc Alloy
3.0 mm Double Bit Key
  • of 9
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496440

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496447

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496481

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 8.5 mm 7.0 mm Triangle Key

496488

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 14.5 mm 3.0 mm Double Bit Key

496495

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496502

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 26.5 mm 8.0 mm Square Key

496510

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 28.5 mm 8.0 mm Triangle Key

496517

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496469

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496476

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496483

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 18.5 mm 7.0 mm Triangle Key

496490

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 26.5 mm 3.0 mm Double Bit Key

496498

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496505

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 8.5 mm 8.0 mm Triangle Key

496512

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
1 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 14.5 mm Slotted Key

496519

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496475

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496482

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 14.5 mm 7.0 mm Triangle Key

496489

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 18.5 mm 3.0 mm Double Bit Key

496496

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496433

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
25 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496466

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496474

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 18.5 mm Slotted Key

496520

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496439

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496446

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496453

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496462

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496430

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
43 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496438

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
25 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496445

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496452

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496460

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
25 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 28.5 mm 7.0 mm Triangle Key

496493

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 14.5 mm 8.0 mm Square Key

496507

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 18.5 mm 8.0 mm Triangle Key

496514

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 26.5 mm Slotted Key

496522

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496429

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
25 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496436

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
25 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496444

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
1 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496451

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496459

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 8.5 mm 8.0 mm Square Key

496506

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 14.5 mm 8.0 mm Triangle Key

496513

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 26.5 mm 7.0 mm Triangle Key

496492

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 28.5 mm Slotted Key

496487

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496435

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496450

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496458

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496465

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496434

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496441

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496448

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496456

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496464

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496504

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 28.5 mm 8.0 mm Square Key

496511

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
28 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 8.5 mm Slotted Key

496518

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496454

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 28.5 mm | 1.122 in; Die Cast Zinc Alloy;

496463

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496470

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496477

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496484

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 28.5 mm 3.0 mm Double Bit Key

496499

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496432

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496472

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
1 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 26.5 mm | 1.043 in; Die Cast Zinc Alloy;

496480

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 8.5 mm 3.0 mm Double Bit Key

496494

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496501

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 18.5 mm 8.0 mm Square Key

496508

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch 26.5 mm 8.0 mm Triangle Key

496516

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 14.5 mm | 0.571 in; Die Cast Zinc Alloy;

496471

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496478

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch 26.5 mm Slotted Key

496486

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 5.0 mm Double Bit Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496500

Price Range
4.6229 USD - 4.1721 USD

Stock Levels
In production
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Nylon
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP54
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 8.5 mm | 0.335 in; Die Cast Zinc Alloy;

496428

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 18.5 mm | 0.728 in; Die Cast Zinc Alloy;

496442

Price Range
5.5669 USD - 5.0243 USD

Stock Levels
30 In stock
Attributes
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060203847E

Price Range
3.7685 USD - 1.9436 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; Slotted Key; Black

060204247E

Price Range
3.7685 USD - 1.9436 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121336E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060201538E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
210 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060202830E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
160 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121534E

Price Range
9.7327 USD - 5.0193 USD

Stock Levels
43 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122838E

Price Range
5.7424 USD - 2.9615 USD

Stock Levels
210 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060123834E

Price Range
9.7328 USD - 5.0194 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Quarter Turn Latch 3.0 mm Double Bit Key; Maximum Grip - 14.5 mm | 0.571 in; PA

060201338E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 26.5 mm | 1.043 in; PA

060203836E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
136 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch Slotted Key; Maximum Grip - 14.5 mm | 0.571 in; PA

060204238E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Quarter Turn Latch 18.5 mm Zinc Alloy

060114230E

Price Range
8.4311 USD - 4.3481 USD

Stock Levels
62 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060123830E

Price Range
9.7327 USD - 5.0193 USD

Stock Levels
1142 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201334E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; Slotted Key; Black

060204234E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; Slotted Key; Black

060204260E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
310 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Latch 8.5 mm Zinc Alloy

060114260E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
756 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201330E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201336E

Price Range
3.7685 USD - 1.9436 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121536E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
178 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060201534E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
219 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Natural

060111336E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
110 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; Slotted Key; Chrome

060114234E

Price Range
9.7327 USD - 5.0194 USD

Stock Levels
154 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060123836E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
218 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121330E

Price Range
9.7326 USD - 5.0193 USD

Stock Levels
304 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; Triangle Key; Natural

060113734E

Price Range
9.7966 USD - 5.0523 USD

Stock Levels
538 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121347E

Price Range
8.4305 USD - 4.3476 USD

Stock Levels
132 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 8.0 mm Triangle Key;

060113838E

Price Range
9.7328 USD - 5.0194 USD

Stock Levels
98 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121560E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121530E

Price Range
8.4305 USD - 4.3476 USD

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122860E

Price Range
11.4029 USD - 5.8807 USD

Stock Levels
114 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060123838E

Price Range
5.7424 USD - 2.9615 USD

Stock Levels
268 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 8.0 mm Triangle Key;

060113847E

Price Range
9.7327 USD - 5.0194 USD

Stock Levels
436 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; Slotted Key; Chrome

060114247E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
168 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060123860E

Price Range
8.5857 USD - 4.4277 USD

Stock Levels
104 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
Key Latch 3.0 mm Double Bit Key 14.5 mm Die Cast Zinc Alloy

060111338E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201360E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060203838E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 24.5 mm | 0.965 in; PA

060203834E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
66 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch 18.5 mm 5.0 mm Double Bit Key Natural

060111530E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060202834E

Price Range
6.6891 USD - 3.4497 USD

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121547E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
298 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122834E

Price Range
8.5857 USD - 4.4277 USD

Stock Levels
322 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121334E

Price Range
9.7324 USD - 5.0192 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 14.5 mm | 0.571 in; PA

060202838E

Price Range
3.7685 USD - 1.9436 USD

Stock Levels
76 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 8.5 mm | 0.335 in; PA

060203860E

Price Range
5.432 USD - 2.8015 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Latch Slotted Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060204230E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
64 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 28.5 mm | 1.122 in; PA

060202847E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 8.0 mm Square Key; Natural

060112830E

Price Range
9.7328 USD - 5.0194 USD

Stock Levels
318 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 8.0 mm Square Key; Natural

060112860E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 8.0 mm Triangle Key;

060113860E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
160 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; Slotted Key; Chrome

060114238E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
120 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121538E

Price Range
8.5857 USD - 4.4277 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; Slotted Key; Black

060124238E

Price Range
7.9036 USD - 4.0761 USD

Stock Levels
78 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060121360E

Price Range
9.7334 USD - 5.0196 USD

Stock Levels
111 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    8.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122836E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
Key Latch Zinc Alloy

060112847E

Price Range
9.7327 USD - 5.0193 USD

Stock Levels
532 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Square Key; Natural

060112834E

Price Range
9.7334 USD - 5.0196 USD

Stock Levels
575 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060113830E

Price Range
9.7327 USD - 5.0193 USD

Stock Levels
355 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 28.5 mm | 1.122 in; Die Cast Zinc Alloy

060113747E

Price Range
9.7963 USD - 5.0521 USD

Stock Levels
101 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

060112836E

Price Range
9.7328 USD - 5.0194 USD

Stock Levels
100 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 14.5 mm | 0.571 in; Die Cast Zinc Alloy

060112838E

Price Range
8.4306 USD - 4.3479 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    14.5 mm
  • Maximum Grip
    14.5 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Natural

060111360E

Price Range
9.7327 USD - 5.0193 USD

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 7.0 mm Triangle Key; Natural

060113730E

Price Range
9.7963 USD - 5.0522 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Chrome

060111330E

Price Range
9.733 USD - 5.0195 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Chrome

060111334E

Price Range
9.7328 USD - 5.0194 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 8.5 mm | 0.335 in; Die Cast Zinc Alloy

060113760E

Price Range
8.4861 USD - 4.3764 USD

Stock Levels
968 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

060113736E

Price Range
9.7967 USD - 5.0523 USD

Stock Levels
73 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch 8.5 mm PA

060202860E

Price Range
3.7685 USD - 1.9436 USD

Stock Levels
71 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; PA

060202836E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 28.5 mm | 1.122 in; Die Cast Zinc Alloy

060123847E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Chrome

060113836E

Price Range
7.4655 USD - 3.8501 USD

Stock Levels
29 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Natural

060111347E

Price Range
8.4307 USD - 4.348 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Chrome

060113834E

Price Range
9.7326 USD - 5.0193 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Driver Tool Operated Handle; Triangle Key; Natural

060113738E

Price Range
7.9553 USD - 4.1027 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122830E

Price Range
5.7424 USD - 2.9615 USD

Stock Levels
281 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; Slotted Key; Chrome

060114236E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; Slotted Key; Black

060124234E

Price Range
8.4308 USD - 4.348 USD

Stock Levels
217 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 8.0 mm Square Key; Black

060122847E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; Slotted Key; Black

060124230E

Price Range
11.8174 USD - 6.0944 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    18.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; Slotted Key; Black

060124247E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
Quarter Turn Latch Slotted Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

060124236E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
96 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Quarter Turn Latch Slotted Key; Maximum Grip - 8.5 mm | 0.335 in; Die Cast Zinc Alloy

060124260E

Price Range
9.732 USD - 5.0189 USD

Stock Levels
123 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Die Cast Zinc Alloy Black

060121338E

Price Range
8.43 USD - 4.3475 USD

Stock Levels
44 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060201560E

Price Range
6.6891 USD - 3.4497 USD

Stock Levels
178 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060201536E

Price Range
5.432 USD - 2.8015 USD

Stock Levels
221 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm
Key Latch - Maximum Grip - 28.5 mm | 1.122 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Black

060201347E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
120 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 8.0 mm Triangle Key; Black

060203830E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
107 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060201530E

Price Range
7.2794 USD - 3.7542 USD

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 28.5 mm | 1.122 in; PA

060201547E

Price Range
5.7943 USD - 2.9882 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Material
    PA
  • Grip Range
    28.5 mm
  • Maximum Grip
    28.5 mm