Menu Search

Slide Latch 0.8 mm 1.2 mm ABS Black

Easy fixing Sliding Lock features a quick slide movement that releases the catch. Replaces Item No.(s): 491437
Item code:

07112E

1220 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 £ 9.7058
250 + £ 1.2965
Standard pack: 250

Order any quantity

Total price:

£ 9.71

1 x £ 9.7058

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Latch Type Slide Snap
Compatible Hole Length 37.3 mm
Compatible Hole Width 25.3 mm
Spring Material Stainless Steel
Latch Material ABS
Key Type No Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us