Menu Search

Quarter Turn Panel Fastener 2.5 mm 5.0 mm (PT) Black

Made from POM. A quick release fastener that is suitable for security panels and components that need to be replaced quickly.
Item code:

495237

2152 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1738
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 173.80

1000 x £ 0.1738

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Anchor Length 11.9 mm
Head Diameter 16.0 mm
Panel Thickness Range 2.5 - 5.0 mm
Compatible Hole Diameter Range 7.0 mm
Fixed Panel Hole Diameter Range 7.0 mm | 0.276 in
Removable Panel Hole Diameter Range 7.0 mm | 0.276 in
Operating Temperature Range -40 - 85 °C
Slot Size 1.8 mm
Head Height 2.3 mm
Rivet Type Quarter Turn Fastener
Drive Type Cross Recess Drive
Hole Shape Round
Rivet Fitting Style Quarter Turn
Full Material Polyoxymethylene
Colour Black
Material Flammability Standard UL94 V-2
Style Style 6
Pre-Assembled Rivet No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us