Menu Search

Corner Hinge 37.5 mm 8.5 mm GF PA

Corner Hinge is mounted to internally mounted doors and access panels. Ideal for larger applications and suitable for left and right hand mounting.
Item code:

197201E

2191 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 5.2881
100 + £ 2.4643
Standard pack: 100

Order in multiple of 10

Total price:

£ 52.88

10 x £ 5.2881

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Length 37.5 mm
Overall Thickness 1.5 mm
Overall Width 8.5 mm
Pin Diameter 6.0 mm
Pin Length 59.0 mm
Body Material Polyamide 30% Glass Fibre Reinforced
Colour Black
Full Material 30% Glass Fibre Reinforced Polyamide
Hinge Type Corner Hinge
Price per piece incl VAT 6.2214 GBP
Mounting Orientation Right & Left handed
Number of Mounting Holes 1
Pin Material POM
Removability Removable
Commodity Code 3926909790
Standard RoHs

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us