Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 131.6 - 134.4 mm | 5.181 - 5.291 in ; Inside Diameter Range 127.9 - 131.4 mm | 5.035 - 5.173 in ; 28.5 mm | 1.122 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces.
Item code:

CP1086

1900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.4698
1000 - 4999 $1.9828
5000 + $1.8835
Standard pack: 1000

Order in multiple of 100

Total price

$346.98

100 x $3.4698

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 131.6 - 134.4 mm
Inside Diameter Range 127.9 - 131.4 mm
Flange Diameter 139.7 mm
Overall Height 28.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us