Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 36.4 - 39.0 mm | 1.433 - 1.535 in ; Inside Diameter Range 35.2 - 38.0 mm | 1.386 - 1.496 in ; 22.0 mm | 0.866 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0017

6011 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.3536
1000 - 4999 $0.2021
5000 + $0.192
Standard pack: 1000

Order in multiple of 100

Total price

$35.36

100 x $0.3536

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 36.4 - 39.0 mm
Inside Diameter Range 35.2 - 38.0 mm
Flange Diameter 44.0 mm
Overall Height 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us