Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 19.7 - 22.0 mm | 0.776 - 0.866 in ; Inside Diameter Range 19.2 - 21.3 mm | 0.756 - 0.839 in ; 16.1 mm | 0.634 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0011

193579 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.1921
1000 - 4999 $0.1097
5000 + $0.1043
Standard pack: 1000

Order in multiple of 100

Total price

$19.21

100 x $0.1921

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 19.7 - 22.0 mm
Inside Diameter Range 19.2 - 21.3 mm
Flange Diameter 26.0 mm
Overall Height 16.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us