Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 15.0 - 16.5 mm | 0.591 - 0.65 in ; Inside Diameter Range 13.7 - 15.2 mm | 0.539 - 0.598 in ; 13.1 mm | 0.516 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0007

33093 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.143
1000 - 4999 $0.0817
5000 + $0.0776
Standard pack: 1000

Order in multiple of 100

Total price

$14.30

100 x $0.143

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 15.0 - 16.5 mm
Inside Diameter Range 13.7 - 15.2 mm
Flange Diameter 19.6 mm
Overall Height 13.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us