Menu Search

Quarter Turn Latches - Pad lockable - ; ;

This quarter turn wing knob has a padlock fitting for adding to security. It is made of chrome plated die cast zinc allow with a steel cam.
Item code:

RQT-5

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1428
5000 + $0.1356
Standard pack: 1000

Order in multiple of 1000

Total price

$142.80

1000 x $0.1428

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish No Finish
Special Features Lightweight, Single Piece Construction
Standards RoHS, REACH

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us